??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9279397
HELP_VARIABLE
Order Number
9279397
Depth
304.000 mm
Width
152.000 mm
Height
21.000 mm
A
0.000 mm
for Bin it Vario
0.000
Embedded user actions
Preview - Generation
Formats
Files
3D
2D